100 V, 150 mA Dual Common Cathode Switching Diode

Favorite

Overview

This 100 V, 150 mA Common Cathode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SOT-523 package, which is designed for low power surface mount applications, where board space is at a premium.


Replacement Active Part Number: BAV70T

  • Rectification of low current applicaitons
  • Small to medium electronics
  • Small foot print package

Product List

If you wish to buy products or product samples, please log in to your onsemi account.

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Configuration

VR Min (V)

VF Max (V)

IR Max (µA)

IF Max (A)

trr Max (ns)

CD Max (pF)

Reference Price

BAV70T

Loading...

Obsolete

CAD Model

Pb

A

H

P

SOT-523

1

260

REEL

3000

N

Common Cathode

85

1.25

2

0.15

4

4

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :